(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "LX Series"

Part Number

Configured Part Number is shown.

Part Number
MRG-LX1000
MRG-LX450
MRG-LX600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width
(mm)
Thickness
(mm)
Nominal Dimensions
(mm)
Angle Accuracy Trusco Code Mass
(g)

3,007,692 IDR

1 Piece(s) 8 Day(s) or more 1162460751000within ± 1.00 per 1000 mm827-71081930

2,400,000 IDR

1 Piece(s) 8 Day(s) or more 62231083450within ± 0.45 per 450mm827-71091150

2,552,308 IDR

1 Piece(s) 8 Day(s) or more 77231083600within ± 0.60 per 600mm827-71101290

Loading...

  1. 1

Basic Information

Scale Easy-to-read seam scale, red and white scale Material Body: Aluminum, Guide: Stainless steel, Bottom: Rubber

Tech Support