(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "Floor 90 Magnesium" (Part Numbers)

Part Number

Configured Part Number is shown.

MRG-F90M

Part Number
MRG-F90M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,140,000 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 403 Width(mm) 270 Thickness(mm) 34
Nominal Dimensions(mm) 340 Angle Accuracy Within 300mm ± 0.3mm Trusco Code 795-6584
Mass(g) 400 Effective Cut Length(mm) 340mm Material Body: Magnesium

Tech Support