(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "T Guide HD Slim Magnesium", Fluctuation Stopper

Part Number

Configured Part Number is shown.

TG-SBLEB

Part Number
TG-SBLEB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

58,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 34 Width(mm) 25 Thickness(mm) 14
Trusco Code 795-9354 Mass(g) 12 Compatible product All types of Tajima T Guide Slim
Material Exterior: ABS resin

Tech Support