(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter Guide Slim CTG-SL

Part Number

Configured Part Number is shown.

Part Number
CTG-SL1000
CTG-SL200
CTG-SL300
CTG-SL450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Nominal dimension
(mm)
Scale accuracy
(mm)
Straightness
(mm)
Trusco Code Mass
(g)

492,308 IDR

1 Piece(s) 8 Day(s) or more 10101000± 0.401.00 or less795-4891320

160,000 IDR

1 Piece(s) 8 Day(s) or more 215200± 0.180.15 or less795-490565

184,615 IDR

1 Piece(s) 8 Day(s) or more 310300± 0.200.30 or less795-4913100

260,000 IDR

1 Piece(s) 11 Day(s) or more 460450± 0.250.45 or less795-4921150

Loading...

  1. 1

Basic Information

Width(mm) 40 Thickness(mm) 18.5 Material Guide body: Aluminum, Cut guide surface: Stainless steel, Non-slip: Foam rubber

Tech Support