(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter Guide Pro, Meter scale

Part Number

Configured Part Number is shown.

CTG-SP1200M

Part Number
CTG-SP1200M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

947,692 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Length(mm) 1220 Width(mm) 60 Thickness(mm) 25
Nominal dimension(mm) 1200 Scale accuracy(mm) ± 0.40 Straightness(mm) 0.40 or less
Material Guide body: Aluminum, Cut guide surface: Stainless steel, Non-slip: Foam rubber Trusco Code 795-4956 Mass(g) 750

Tech Support