(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutter Guide Pro, Equivalent scale gradation

Part Number

Configured Part Number is shown.

Part Number
CTG-SP1200
CTG-SP1900
CTG-SP700
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Nominal dimension
(mm)
Scale accuracy
(mm)
Straightness
(mm)
Trusco Code Mass
(g)

947,692 IDR

1 Piece(s) 8 Day(s) or more 12201200± 0.400.40 or less795-4948750

1,829,231 IDR

1 Piece(s) 8 Day(s) or more 19201900± 0.550.50 or less795-49641150

666,154 IDR

1 Piece(s) 8 Day(s) or more 720700± 0.280.32 or less795-4972450

Loading...

  1. 1

Basic Information

Width(mm) 60 Thickness(mm) 25 Material Guide body: Aluminum, Cut guide surface: Stainless steel, Non-slip: Foam rubber

Tech Support