(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type 2 Hole Test (Three-point Type Internal Micrometer)

Part Number

Configured Part Number is shown.

 
Part Number
HT2-16R (368-764)
HT2-40R (368-768)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Probing depth
(mm)
Trusco code Mass
(g)
Instrument Error
(µm)

10,756,770 IDR

1 Piece(s) Quote 12 to 1682131-6224130± 0.002

13,644,308 IDR

1 Piece(s) 12 Day(s) 30 to 40102131-6281240± 0.003

Loading...

  1. 1

Basic Information

Minimum Display Value(mm) 0.005

Tech Support