(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digimatic Hole Test (Three-point Type Internal Micrometer)

Part Number

Configured Part Number is shown.

 
Part Number
HTD-8R
HTD-12R
HTD-30R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Probing depth
(mm)
Trusco code Mass
(g)
Instrument Error
(µm)

21,904,462 IDR

1 Piece(s) 1 Day(s) 6 to 859423-6696370± 0.002

21,240,000 IDR

1 Piece(s) Quote 10 to 1259432-7764370± 0.002

23,357,692 IDR

1 Piece(s) 1 Day(s) 25 to 3093423-6688480± 0.003

Loading...

  1. 1

Basic Information

Minimum Display Value(mm) 0.001 Protection Level IP65

Tech Support