(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Saw Blade Sharpener

Part Number

Configured Part Number is shown.

Part Number
N818
N819
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Mass
(g)

1,293,846 IDR

1 Piece(s) 8 Day(s) or more 758-3796225

2,618,462 IDR

1 Piece(s) 8 Day(s) or more 758-3800620

Loading...

  1. 1

Basic Information

Width(mm) 260 Depth(mm) 95 Height(mm) 45
Number of load-free rotations(min-1) 21000

Tech Support