(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Heater for Drum

Part Number

Configured Part Number is shown.

SBH0710

Part Number
SBH0710
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

42,264,615 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Power(V) Three-phase 200 Capacity(KW) 2 Operating Temperature Range(°C) -10 to 50
- 2 Trusco Code 835-7588 Mass(g) 3400
Use For Drum can Width(mm) 250 Length(m) 1.78
Thickness(mm) 2.4

Tech Support