(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibrator, 2 Pole Three-phase Induction Motor

Part Number

Configured Part Number is shown.

 
Part Number
KEE-0.5-2C 200V
KEE-1-2C 200V
KEE-2-2C 200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput
(W)
Current (A) 50 Hz 200 V Current (A) 60 Hz 200 V Current (A) 60 Hz 220 V Width
(mm)
Maximum centrifugal force
(kN)
Trusco Code Mass
(g)

10,834,924 IDR

1 Piece(s) 12 Day(s) 400.360.30.312050.5453-91256500

12,833,847 IDR

1 Piece(s) 12 Day(s) 750.590.480.522051453-91767500

18,171,385 IDR

1 Piece(s) 12 Day(s) 1500.790.710.712302453-92318500

Loading...

  1. 1

Basic Information

Product Model Vibrator Mounting Bolts(mm) 8 Bearing No lubrication
Height(mm) 150 Depth(mm) 145 Protection grade IP66
Motor 2-pole 3-phase induction motor

Tech Support