(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vibrator, Single-phase induction motor in capacitor

Part Number

Configured Part Number is shown.

 
Part Number
SEE-0.1-2 100V
SEE-0.5-2C 100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput
(W)
Mounting Bolts
(mm)
Current (A) 50 Hz 100 V Current (A) 60 Hz 100 V Current (A) 60 Hz 110 V Height
(mm)
Width
(mm)
Depth
(mm)
Maximum centrifugal force
(kN)
Protection grade Trusco Code Mass
(g)

6,695,385 IDR

1 Piece(s) Quote 1560.490.40.39901351070.1IP43453-94602500

15,306,616 IDR

1 Piece(s) Quote 3080.640.540.531702051450.5IP66453-94787000

Loading...

  1. 1

Basic Information

Product Model Vibrator Bearing No lubrication Motor Single-phase induction motor with built- in Capacitor

Tech Support