(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Vibrator

Part Number

Configured Part Number is shown.

 
Part Number
NLV55
NLV1518A
NLV2430BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Consumption
(NL/min)
Air Feed Pressure
(MPa)
Full height
(mm)
Connection Dia. Frequency
(Hz)
Maximum outer diameter
(mm)
Material Trusco Code Weight
(kg)

15,329,385 IDR

1 Piece(s) Quote 0.510.4196Rc3/841134Chrome molybdenum steel, Nickel chrome Steel753-399310.3

15,329,385 IDR

1 Piece(s) 12 Day(s) 0.060.4110Rc1/87550Chrome molybdenum steel753-39691.6

20,055,693 IDR

1 Piece(s) Quote 0.240.6130Rc1/85863Chrome molybdenum steel753-39852.8

Loading...

  1. 1

Basic Information

Product Model Vibrator Working Pressure(MPa) 0.4 to 0.6

Tech Support