(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Agitation Type Mixer (inverter specification)

Part Number

Configured Part Number is shown.

A720-0.2BX

 
Part Number
A720-0.2BX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

33,126,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number of Rotations (rpm) 50/60 Hz 36 to 360 Shaft Length(mm) 950 Output(W) 200
Power(V) 200 (Three-Phase) Trusco Code 756-8576 Material: Wetted Part Stainless steel (SUS304)
Mass(g) 17000

Please check the type/dimensions/specifications of the part A720-0.2BX in the Portable Agitation Type Mixer (inverter specification) series.

Tech Support