(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjustable Tap Holder

Part Number

Configured Part Number is shown.

3131A-2

Part Number
3131A-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

815,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length (L)(mm) 48 Applicable tap dimensions M5 to M12 Material Chrome molybdenum steel
Trusco code 487-4820 Weight(g) 140

Please check the type/dimensions/specifications of the part 3131A-2 in the Adjustable Tap Holder series.

Tech Support