(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drill Holder

Part Number

Configured Part Number is shown.

Part Number
S25-DRV170M-3-05
S25-DRV175M-3-05
S25-DRV175M-4-05
S25-DRV220M-3-06
S32-DRV320M-4-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Shank Diameter φ Ds Applicable Tip Processing diameter Processing depth Trusco code

8,300,000 IDR

1 Piece(s) Quote φ25SCMT0502 □□ -E / SCMT0502 □□ -Iφ17.03 x D516-7850

8,300,000 IDR

1 Piece(s) 12 Day(s) φ25SCMT0502 □□ -E / SCMT0502 □□ -Iφ17.53 x D859-7352

9,544,615 IDR

1 Piece(s) Quote φ25SCMT0502 □□ -E / SCMT0502 □□ -Iφ17.54 x D859-7357

8,352,308 IDR

1 Piece(s) Quote φ25SCMT0602 □□ -E / SCMT0602 □□ -Iφ22.03 x D859-7358

11,692,308 IDR

1 Piece(s) Quote φ32SCMT0904 □□ -E / SCMT0904 □□ -Iφ32.04 x D859-7379

Loading...

  1. 1

Tech Support