(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max® S shank tool for turning

Part Number

Configured Part Number is shown.

CTGPR 2020K 16

Part Number
CTGPR 2020K 16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,020,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Selfishly Right-hand Shank height(mm) 20 Function Width(mm) 25
Function Length(mm) 125 Trusco Code 569-6097

Please check the type/dimensions/specifications of the part CTGPR 2020K 16 in the T-Max® S shank tool for turning series.

Tech Support