(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T Slot Cutter, RF-TSC series

Part Number

Configured Part Number is shown.

 
Part Number
RF-TSC-15X5X120X5X12(83565)
RF-TSC-15X6X120X6X12(83566)
RF-TSC-20X6X130X6X12(83588)
RF-TSC-20X7X130X7X12(83589)
RF-TSC-25X5X145X5X16(83609)
RF-TSC-25X6X145X6X16(83610)
RF-TSC-25X7X145X7X16(83611)
RF-TSC-25X8X145X8X16(83612)
RF-TSC-25X10X145X10X16(83613)
RF-TSC-30X5X145X5X16(83631)
RF-TSC-30X6X145X6X16(83632)
RF-TSC-30X7X145X7X16(83633)
RF-TSC-30X8X145X8X16(83634)
RF-TSC-30X10X145X10X16(83635)
RF-TSC-30X12X145X12X16(83636)
RF-TSC-35X7X160X7X20(83655)
RF-TSC-35X8X160X8X20(83656)
RF-TSC-35X10X160X10X20(83657)
RF-TSC-35X12X160X12X20(83658)
RF-TSC-40X7X165X7X20(83677)
RF-TSC-40X8X165X8X20(83678)
RF-TSC-40X10X165X10X20(83679)
RF-TSC-40X12X165X12X20(83680)
RF-TSC-45X8X175X8X25(83700)
RF-TSC-45X10X175X10X25(83701)
RF-TSC-45X12X175X12X25(83702)
RF-TSC-50X8X185X8X25(83722)
RF-TSC-50X10X185X10X25(83723)
RF-TSC-50X12X185X12X25(83724)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength Under Neck
(mm)
Total Length
(mm)
Shank diameter
(mm)
Blade diameter
(mm)
Blade length
(mm)
Neck diameter
(mm)
Number of blades Trusco code Weight
(g)

3,985,847 IDR

1 Piece(s) Quote 301201215584633-4806114

3,370,769 IDR

1 Piece(s) Quote 291201215684633-4814114

3,704,615 IDR

1 Piece(s) Quote 3913012206104633-4831132

3,704,615 IDR

1 Piece(s) Quote 3813012207104633-4849133

4,846,154 IDR

1 Piece(s) Quote 4514516255125633-4865226

4,846,154 IDR

1 Piece(s) Quote 4414516256125633-4873227

4,846,154 IDR

1 Piece(s) Quote 4314516257125633-4881229

4,846,154 IDR

1 Piece(s) Quote 4214516258125633-4890230

4,846,154 IDR

1 Piece(s) Quote 40145162510125633-4857232

7,288,308 IDR

1 Piece(s) Quote 4514516305156633-4920273

6,210,769 IDR

1 Piece(s) Quote 4414516306156633-4938276

6,210,769 IDR

1 Piece(s) Quote 4314516307156633-4946278

6,210,769 IDR

1 Piece(s) Quote 4214516308156633-4954279

6,210,769 IDR

1 Piece(s) Quote 40145163010156633-4903284

6,210,769 IDR

1 Piece(s) Quote 38145163012156633-4911286

7,547,692 IDR

1 Piece(s) Quote 5016020357176633-4989471

7,547,692 IDR

1 Piece(s) Quote 4916020358176633-4997478

7,547,692 IDR

1 Piece(s) Quote 47160203510176633-4962480

7,547,692 IDR

1 Piece(s) Quote 45160203512176633-4971486

9,135,385 IDR

1 Piece(s) Quote 551652040719.66634-0032528

9,135,385 IDR

1 Piece(s) Quote 541652040819.66634-0041525

9,135,385 IDR

1 Piece(s) Quote 5216520401019.66634-0016537

9,135,385 IDR

1 Piece(s) Quote 5016520401219.66634-0024539

11,807,692 IDR

1 Piece(s) Quote 5517525458226634-0075827

11,807,692 IDR

1 Piece(s) Quote 53175254510226634-0059841

11,807,692 IDR

1 Piece(s) Quote 51175254512226634-0067850

14,370,769 IDR

1 Piece(s) Quote 651852550824.46634-0105922

14,370,769 IDR

1 Piece(s) Quote 6318525501024.46634-0083935

14,370,769 IDR

1 Piece(s) Quote 6118525501224.46634-0091942

Loading...

  1. 1

Basic Information

Torsional Angle(°) 25 Material Cobalt high speed steel (HSS-Co)

Tech Support