(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AC Adapter

Part Number

Configured Part Number is shown.

2755788

Part Number
2755788
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,617,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Compatible Models 3284, 3285 Cable Length(m) 1.5 Trusco Code 753-8561
Weight(g) 140

Please check the type/dimensions/specifications of the part 2755788 in the AC Adapter series.

Tech Support