(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multimeter, with 10A input terminal

Part Number

Configured Part Number is shown.

DT4282

 
Part Number
DT4282
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

14,726,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Resistance(Ω) 600M Width(mm) 93 Depth(mm) 53
Height(mm) 197 DC Voltage(V) 60.000m / 600.00m / 60000 / 60.000 / 600.00 / 1000.0 AC Voltage(V) 60.000m / 600.00m / 60000 / 60.000 / 6000.00 / 1000.0
Power Supply AA alkaline Battery (LR6) x 4 (included) AC Current(A) 10 / 6.0000 / 6000.0u / 600.00m / 600.00u / 60.000m DC Current(A) 10 / 6.0000 / 6000.0u / 600.00m / 600.00u / 60.000m
Maximum display(count) 60000 Capacitor(m) 100 Trusco Code 448-5483
Weight(g) 650 Compatible Standard EN61010(safety), EN61326(EMC), Measurement category: CAT4 600V, CAT3 1000V Measurement Function DC + AC voltage, frequency, continuity, diode, temperature, conductance, peak value(Peak)
Dustproof and Waterproof(EN 60529) IP 40

Please check the type/dimensions/specifications of the part DT4282 in the Digital Multimeter, with 10A input terminal series.

Tech Support