(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAN Cable Tester

Part Number

Configured Part Number is shown.

3665SYORUI3TENTUKI

 
Part Number
3665SYORUI3TENTUKI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

16,050,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 85 Depth(mm) 33 Height(mm) 130
Power Supply AA battery (LR6) x 2 (included) Cable Length(m) 2 to 300 Continuous Use Time(hour) 50
Trusco Code 117-5345 Weight(g) 160 Calibration Documents

Please check the type/dimensions/specifications of the part 3665SYORUI3TENTUKI in the LAN Cable Tester series.

Tech Support