(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Degital Tachometer

Part Number

Configured Part Number is shown.

AD5173

Part Number
AD5173
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,457,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measuring method Contact / Non-Contact Type Measuring Range(rpm) 10 to 99999 Dimension (Width x Depth x Height)(mm) 52 x 34 x 169
Resolution(rpm) 0.001 / 0.01 / 0.1 / 1 Detection Distance(mm) 50 to 300 Trusco Code 406-8921
Weight(g) 93 Power Supply Stacked 9V dry cell battery x 1(included)

Please check the type/dimensions/specifications of the part AD5173 in the Degital Tachometer series.

Tech Support