(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hardness Tester for Rubber & Plastic Peak Pointer type

Part Number

Configured Part Number is shown.

GS-719R

Part Number
GS-719R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,937,555 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring Range(°) 0 to 100 Minimum graduation(°) 1 Width(mm) 60
Depth(mm) 23.5 Height(mm) 107.7 Type Type A(needle type)
Spring Load Value(mN) 550 to 8050 Trusco Code 795-5502 Push Needle Shape Tip φ0.79mm 130 °Conical shape
Weight 213 g

Please check the type/dimensions/specifications of the part GS-719R in the Hardness Tester for Rubber & Plastic Peak Pointer type series.

Tech Support