(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"V Pad" Magnet for Welding【2-4 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
TXFV4
TXVD4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHeight
(mm)
Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)

637,000 IDR

2 Pieces Per Package

1 Pack(s) 12 Day(s) 29.564.841799-3803260

866,429 IDR

4 Pieces Per Package

1 Pack(s) 12 Day(s) 25.55526799-3811280

Loading...

  1. 1

Basic Information

Adsorption Power(N) 80 Main Body Material Steel Magnet Material Ferrite magnet

Tech Support