(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Mag Tab" Magnet for Welding【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

TMTBL

 
Part Number
TMTBL
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

952,308 IDR

2 Pieces Per Package

1 Pack(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Adsorption Power(N) 80 Height(mm) 76 Width(mm) 100
Depth(mm) 32 Trusco Code 799-2858 Mass(g) 400
Main Body Material Steel Magnet Material Neodymium magnet

Please check the type/dimensions/specifications of the part TMTBL in the "Mag Tab" Magnet for Welding series.

Tech Support