(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Refractometer

Part Number

Configured Part Number is shown.

RA-130

 
Part Number
RA-130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

37,400,000 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring Range(Brix%) 0 to 85 Refractory rate 1.3200 to 1.5000 Resolution(Brix%) 0.1
Width(mm) 60 Depth(mm) 55 Height(mm) 190
Power Supply AAA dry battery x 2(included) Protection grade IP54 Material Main Body: PBT
Measurement Accuracy(Brix%) ± 0.2 Trusco code 837-1221 Weight(g) 200

Tech Support