(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Plate Separator Floater®【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

KF-T10

Part Number
KF-T10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

4,401,000 IDR

2 Pieces Per Package

1 Pack(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 102 Height(mm) 87 Depth(mm) 51.5
Size: B(mm) 50 Size: h(mm) 40 Material Magnet: Ferrite magnet
Size: h'(mm) 15 Size: t(mm) 1.5 Trusco Code 406-3473
Mass(kg) 2.2

Tech Support