(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round Type Magnet Tray

Part Number

Configured Part Number is shown.

BMD150

 
Part Number
BMD150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

296,923 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Diameter(mm) 150 Material Main Body: Steel Trusco code 498-1243
Weight(g) 420

Tech Support