(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Hands

Part Number

Configured Part Number is shown.

 
Part Number
TMGB-1100
TMGB-400
TMGB-600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(g)

2,663,077 IDR

1 Piece(s) 12 Day(s) 1040856-66681100

810,769 IDR

1 Piece(s) 12 Day(s) 406856-6669510

1,678,462 IDR

1 Piece(s) 12 Day(s) 600856-6670610

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 25.4 Material: magnet Neodymium magnet Material: main unit Stainless (SUS201)
Material: handle Polypropylene(PP) Adsorption Range(mm) 160 Adsorption Power(N) 26.7
Handle Polypropylene(PP)

Tech Support