(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Hand (antenna type)

Part Number

Configured Part Number is shown.

TMHA-605F

 
Part Number
TMHA-605F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

200,769 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 11 Overall Length(mm) 135 to 605 Material: magnet Neodymium magnet
Material: main unit Steel+ Chrome plated Adsorption Power(N) 10 Trusco Code 856-6672
Mass(g) 30

Please check the type/dimensions/specifications of the part TMHA-605F in the Magnet Hand (antenna type) series.

Tech Support