(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Pick-up Tool

Part Number

Configured Part Number is shown.

34340

Part Number
34340
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

256,752 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 14 Overall Length(mm) 165 to 845 Adsorption Power(N) 45
Material Magnet: Neodymium, Grip: PVC resin, Ring: Carbon steel, Rod: Stainless steel Trusco code 798-2534 Weight(g) 86

Please check the type/dimensions/specifications of the part 34340 in the Magnetic Pick-up Tool series.

Tech Support