(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Magnet Catch

Part Number

Configured Part Number is shown.

NO9750

 
Part Number
NO9750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

206,344 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 10 Overall Length(mm) 600 Material Jabara Part: steel
Trusco code 777-7841 Weight(g) 202

Please check the type/dimensions/specifications of the part NO9750 in the Super Magnet Catch series.

Tech Support