(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ergonomic Handle Flexible Magnet (2535F3)

Part Number

Configured Part Number is shown.

2535F3

 
Part Number
2535F3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMagnet Diameter
(mm)
Adsorption Power
(N)
Trusco Code Mass
(g)

913,846 IDR

1 Piece(s) 11 Day(s) or more 1730791-7821170

Loading...

  1. 1

Basic Information

Overall Length(mm) 535 Grip Diameter(mm) 36 Material Tool Steel

Tech Support