(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flexible Catch

Part Number

Configured Part Number is shown.

0402

Part Number
0402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

240,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Magnet Diameter(mm) 8 Overall Length(mm) 600 Material Carbon steel/magnet/PP/PE
Adsorption power(N) 10 Catch ability(g) Approx. 1000 Weight(g) 236
Trusco code 493-6264

Please check the type/dimensions/specifications of the part 0402 in the Flexible Catch series.

Tech Support