(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electro Chuck Master, Permanent Electromagnetic Chuck for Grinding

Part Number

Configured Part Number is shown.

EPS-215B

 
Part Number
EPS-215B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

90,050,769 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Nominal dimension (height)(mm) 250 Nominal dimension (width)(mm) 180 Nominal dimension (depth)(mm) 130
Output rating (voltage)(V) DC20~90 Output rating (current)(A) 15 Power Supply(V) Single phase AC200V
Trusco Code 808-5598 Mass(kg) 4.7

Please check the type/dimensions/specifications of the part EPS-215B in the Electro Chuck Master, Permanent Electromagnetic Chuck for Grinding series.

Tech Support