(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electromagnetic Chuck for Grinding (Part Numbers)

Part Number

Configured Part Number is shown.

KET-1530F

 
Part Number
KET-1530F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

46,240,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Nominal dimension (height)(mm) 70 Nominal dimension (width)(mm) 344 Nominal dimension (depth)(mm) 150
Trusco Code 452-2117 Voltage(V) DC90 Current(A) 0.20
Electrical Component ES-M305B, EH-V305A, EH-VE305A Mass(kg) 21

Please check the type/dimensions/specifications of the part KET-1530F in the Electromagnetic Chuck for Grinding series.

Tech Support