(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tester Kit (Part Numbers)

Part Number

Configured Part Number is shown.

1212728

Part Number
1212728
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,258,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

DC voltage(V) 300 AC voltage(V) 600 DC current(A) 0.3
Resistance(Ω) 2M Width(mm) 92 Depth(mm) 39
Height(mm) 136 Trusco Code 767-3124 Mass(g) 240
Power Supply AA dry cell battery(R6P) x 1(included)

Please check the type/dimensions/specifications of the part 1212728 in the Tester Kit series.

Tech Support