(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multimeter "87 V", E2 combo kit for engineers

Part Number

Configured Part Number is shown.

87-5/E2 KIT

 
Part Number
87-5/E2 KIT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

18,300,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

DC Voltage(V) 1000 Alternating Current Voltage(V) 1000 Direct Current Voltage(A) 10
Alternating Electrical Current(A) 10 Resistance(Ω) 50M Width(mm) 98
Depth(mm) 52 Height(mm) 201 Capacitor(mF) 10
Continous Use Time(hour) 400 Maximum Display(count) 20000 Other Feature Industrial
Trusco Code 765-7501 Weight(g) 1426

Please check the type/dimensions/specifications of the part 87-5/E2 KIT in the Digital Multimeter "87 V", E2 combo kit for engineers series.

Tech Support