(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multimeter (with capture), Comes with FVF standard accessories

Part Number

Configured Part Number is shown.

287/FVF

 
Part Number
287/FVF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

24,444,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

DC Voltage(V) 1000 Alternating Current Voltage(V) 1000 Direct Current Voltage(A) 10
Alternating Electrical Current(A) 10 Resistance(Ω) 500M Width(mm) 102
Depth(mm) 60 Height(mm) 222 Capacitor(mF) 100
Continous Use Time(hour) 200 Maximum Display(count) 50000 Other Feature True Effective Value Type(RMS) Multi Meter(287) and Test lead Probe set, Soft case set
Trusco Code 765-7421 Weight(g) 1250

Please check the type/dimensions/specifications of the part 287/FVF in the Digital Multimeter (with capture), Comes with FVF standard accessories series.

Tech Support