(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multimeter, 323 clamp meter combo kit

Part Number

Configured Part Number is shown.

117/323 KIT

 
Part Number
117/323 KIT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,524,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

DC Voltage(V) 600 Alternating Current Voltage(V) 600 Direct Current Voltage(A) 10
Alternating Electrical Current(A) 400 Resistance(Ω) 40M Capacitor(mF) 10
Continous Use Time(hour) 400 Trusco Code 765-7315 Weight(g) 1580

Please check the type/dimensions/specifications of the part 117/323 KIT in the Digital Multimeter, 323 clamp meter combo kit series.

Tech Support