(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electrical Testers with Fieldsense Technology (Part Numbers)

Part Number

Configured Part Number is shown.

T6-1000

 
Part Number
T6-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

10,907,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

DC Voltage(V) 1000 Alternating Current Voltage(V) 1000 Alternating Electrical Current(A) 200
Resistance(Ω) 100K Width(mm) 61.1 Depth(mm) 43.8
Height(mm) 259.3 Clamp Diameter(mm) 17.8 Maximum Measured Conductor Diameter(mm) 17.8
Dimension (W x D x H)(mm) 61.1 x 43 x 259 Other Feature Protection grade: IP52 Power Supply AA dry cell battery x 2(included)
Trusco Code 102-5746 Weight(g) 350

Please check the type/dimensions/specifications of the part T6-1000 in the Electrical Testers with Fieldsense Technology series.

Tech Support