(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pocket Size Digital Multimeter Combo Kit with Strap

Part Number

Configured Part Number is shown.

101 KIT

 
Part Number
101 KIT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,335,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

DC Voltage(V) 600 Alternating Current Voltage(V) 600 Resistance(Ω) 40M
Capacitor(mF) 1 Continous Use Time(hour) 200 Maximum Display(count) 6000
Other Feature Combo kit with strap Power Supply AAA dry cell battery x 2(included) Trusco Code 765-7200
Weight(g) 401

Please check the type/dimensions/specifications of the part 101 KIT in the Pocket Size Digital Multimeter Combo Kit with Strap series.

Tech Support