(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

True-RMS AC/DC Clamp Meter

Part Number

Configured Part Number is shown.

 
Part Number
0374
0375
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResistance
(Ω)
Trusco Code

10,204,616 IDR

1 Piece(s) 12 Day(s) 6k769-3273

15,205,385 IDR

1 Piece(s) 12 Day(s) 60k769-3281

Loading...

  1. 1

Basic Information

DC Voltage(V) 600 Alternating Current Voltage(V) 600 Direct Current Voltage(A) 600
Alternating Electrical Current(A) 600 Maximum Display(count) 6000 Maximum Measured Conductor Diameter(mm) 34
Dimension (W x D x H)(mm) 83 x 43 x 246 Function Measurement of AC 2500A / DC 600.0A Other Feature CAT IV 600 V / CAT III 1000 V
Power Supply AA dry cell battery x 2(included) Weight(g) 388

Tech Support