(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ProStacmat, Roll type

Part Number

Configured Part Number is shown.

TPSM-R

Part Number
TPSM-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,143,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Thickness(mm) 1.5 Width(mm) 900 Length(m) 7.5
Color details Green Trusco Code 114-5460 Weight(kg) 13.4
Material Polyvinyl chloride (PVC)

Please check the type/dimensions/specifications of the part TPSM-R in the ProStacmat, Roll type series.

Tech Support