(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ProStacmat

Part Number

Configured Part Number is shown.

Part Number
TPSM-09060
TPSM-09075
TPSM-12060
TPSM-12075
TPSM-15060
TPSM-15075
TPSM-18060
TPSM-18075
TPSM-18090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSheet dimensions
(mm)
Trusco Code Weight
(kg)

1,996,924 IDR

1 Piece(s) Quote 900 x 600 x 1.5114-54501.07

2,329,231 IDR

1 Piece(s) Quote 900 x 750 x 1.5114-54511.34

2,661,539 IDR

1 Piece(s) Quote 1200 x 600 x 1.5114-54531.42

3,410,770 IDR

1 Piece(s) Quote 1200 x 750 x 1.5114-54541.78

2,995,385 IDR

1 Piece(s) Quote 1500 x 600 x 1.5114-54551.19

4,076,924 IDR

1 Piece(s) Quote 1500 x 750 x 1.5114-54562.23

3,576,924 IDR

1 Piece(s) Quote 1800 x 600 x 1.5114-54572.14

4,907,693 IDR

1 Piece(s) Quote 1800 x 750 x 1.5114-54582.67

5,156,924 IDR

1 Piece(s) Quote 1800 x 900 x 1.5114-54593.2

Loading...

  1. 1

Basic Information

Thickness(mm) 1.5 Color details Green Material Polyvinyl chloride (PVC)

Tech Support