(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Proofness Film Sheet

Part Number

Configured Part Number is shown.

Part Number
TSEF-1-5
TSEF-2-5
TSEF-3-5
TSEF-5-5
TSEF-BO-3-5
TSEF-SB-3-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width
(mm)
Color details Trusco Code Weight
(kg)

1,336,714 IDR

1 Piece(s) 12 Day(s) 0.11830Green transparent115-36581.3

1,965,000 IDR

1 Piece(s) 12 Day(s) 0.21370Green transparent115-36591.8

2,606,571 IDR

1 Piece(s) 12 Day(s) 0.31370Green transparent115-36602.7

4,643,857 IDR

1 Piece(s) 12 Day(s) 0.51370Blue transparent115-36614.5

2,705,286 IDR

1 Piece(s) 12 Day(s) 0.31370Transparent bronze115-36622.7

2,705,286 IDR

1 Piece(s) 12 Day(s) 0.31370Transparent bronze115-36632.7

Loading...

  1. 1

Basic Information

Length(m) 5 Surface resistance value(Ω) 10¹⁰ to 10¹¹ Material Polyvinyl chloride (PVC)

Tech Support