(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-static floor mat

Part Number

Configured Part Number is shown.

40930

 
Part Number
40930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,376,923 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Thickness(mm) 12.7 Width(mm) 610 Length(m) 0.914
Color Black Trusco Code 828-7143 Earth Leakage Resistance(Ω) 5 x 10⁶
Weight(kg) 3.4

Please check the type/dimensions/specifications of the part 40930 in the Anti-static floor mat series.

Tech Support