(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Garden Cooler Starter Kit, Hose only

Part Number

Configured Part Number is shown.

GCH13

Part Number
GCH13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,420,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Working pressure(MPa) 0.75 Hose length(m) 100 Inner Diameter(mm) 4
Outer diameter(mm) 9 Material Vinyl chloride (PVC) Trusco code 792-9145
Weight(g) 5600

Please check the type/dimensions/specifications of the part GCH13 in the Garden Cooler Starter Kit, Hose only series.

Tech Support