(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vaporizing type Humidifier

Part Number

Configured Part Number is shown.

HSE242

Part Number
HSE242
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

113,010,769 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Power supply (V) 100 Power consumption (W) 128/154 (50/60 Hz) Body Dimension Width(mm) 780
Body Dimension Depth(mm) 390 Body Dimension Height(mm) 887 Trusco Code 125-8764
Power cord length(m) 2.7 Mass(g) 40000 Humidifying Capability(ml/h) 2400
Ozone Concentration(ppm) 0.05

Please check the type/dimensions/specifications of the part HSE242 in the Vaporizing type Humidifier series.

Tech Support