(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Mask Set

Part Number

Configured Part Number is shown.

1200/3301J-55

Part Number
1200/3301J-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

328,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Inhalation Resistance(Pa) 50Pa or less Exhaust Resistance(Pa) 80 or less Set content 3301J-55 absorption can
Vertical(mm) 115 Horizontal(mm) 95 Size Free
Trusco Code 765-2569 Mass 109 g

Please check the type/dimensions/specifications of the part 1200/3301J-55 in the Gas Mask Set series.

Tech Support